IESNA:LM-63-2002
[TEST]P948658
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13595
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2729.1 2730.5 2724.8 2712.5 2641.3 2567.3 2555 2614 2750.6 2932.6
3152.6 3405.8 3672.6 3867.4 4017 4165.2 4300.3 4381.6 4409.7 4379.5
4227 3953 3602.8 3047.6 2237.9 1303 1011.8 925.5 822.7 670.2
514.9 399.8 299.9 187.7 107.1 43.1 0
2729.1 2717.6 2711.8 2703.9 2634.9 2559.4 2548.6 2601.8 2733.4 2921.1
3135.4 3379.9 3646.7 3848 3991.8 4142.9 4276.6 4362.9 4403.2 4367.2
4203.3 3935 3579.1 3000.2 2167.4 1262.1 1000.3 916.9 812.6 658.7
508.4 394.8 285.5 180.5 104.3 41.7 0
2729.1 2725.5 2722.6 2714.7 2660 2587.4 2564.4 2608.3 2723.3 2899.5
3108 3342.5 3607.1 3840.1 4001.2 4150.8 4308.3 4415.4 4482.3 4476.5
4365.8 4119.8 3782.6 3257.6 2483.1 1468.4 1018.3 924.8 838.5 719.1
580.3 431.5 319.3 208.5 113.6 51.8 0
2729.1 2722.6 2719 2725.5 2688.1 2625.5 2597.5 2619.8 2700.3 2841.2
3028.9 3238.2 3480.5 3742.3 3951.6 4117.7 4277.3 4416.1 4498.8 4537.7
4494.5 4343.5 4074.5 3602.8 2892.3 1850.3 1047.8 869.4 791 697.5
598.3 496.9 384.7 256.7 146.7 65.4 0
2729.1 2726.2 2728.3 2742.7 2735.5 2702.5 2661.5 2657.2 2693.8 2778
2907.4 3074.2 3274.2 3504.3 3755.3 3987.5 4168 4324.8 4463.6 4565.7
4594.5 4531.2 4373.7 4117 3615 2724.8 1516.6 769.5 605.5 509.9
415.7 335.1 261 184.1 100 36.7 0
2729.1 2730.5 2738.4 2757.8 2776.5 2776.5 2757.1 2739.1 2742 2777.2
2847 2956.3 3103.7 3277.8 3472.6 3720 3983.2 4205.4 4334.1 4394.6
4434.1 4453.5 4447 4439.1 4362.2 3909.1 2926.8 1630.2 741.4 476.1
374.7 290.5 212.1 146 84.1 30.9 0
2729.1 2731.9 2747 2770.1 2803.1 2832.6 2852.8 2868.6 2867.1 2894.5
2940.5 3011 3108.8 3220.9 3358.3 3525.9 3716.4 3925.7 4114.1 4270.1
4427.6 4604.5 4781.4 4965.5 5193.5 5321.5 4926.7 3897.6 2518.4 1264.9
606.9 373.2 253.1 164.7 94.2 33.1 0
2729.1 2734.1 2755 2788 2824 2859.9 2903.1 2952 3011 3086.5
3182.8 3293.6 3413 3545.3 3702.8 3895.5 4113.4 4353.6 4615.3 4898.7
5225.9 5583.3 5983.1 6380.8 6826.6 7345.1 7850.7 7978.7 7514.1 6410.3
4764.9 3022.5 1762.6 973.7 430 103.6 0
2729.1 2741.3 2766.5 2804.6 2842 2875.8 2916.8 2972.8 3038.3 3137.5
3268.4 3418.7 3597 3817.1 4084.6 4416.1 4800.1 5244.6 5723.5 6212.5
6768.4 7296.2 7919 8551.8 9311.2 10057.6 11006.9 12023.7 12832.7 12747.9
11218.3 8454 5343.8 2141.5 391.2 86.3 0
2729.1 2740.6 2771.5 2807.5 2844.8 2885.1 2927.5 2984.4 3052.7 3151.2
3272 3417.3 3589.1 3809.9 4083.9 4431.9 4830.3 5312.2 5844.3 6389.4
6961.8 7546.5 8172.8 8856 9585.2 10345.3 11208.2 12146 13062.1 13223.9
11698 8538.1 4844 1261.3 269 79.8 0
2729.1 2739.9 2764.3 2812.5 2852 2895.9 2931.9 2984.4 3056.3 3142.6
3246.8 3365.5 3500.7 3686.2 3930 4224.8 4581.5 5020.2 5520 6065.1
6613 7174.7 7755 8374.2 9050.1 9714.6 10407.1 11013.3 11474.3 11144.2
9604.6 6618.8 2880.8 555.9 167.6 55.4 0
2729.1 2737 2770.1 2811.8 2849.9 2888 2923.9 2965.7 3023.9 3086.5
3160.5 3232.5 3304.4 3401.4 3543.8 3732.2 3958.8 4263 4621.1 5026.7
5468.2 5924.8 6373.6 6829.5 7303.4 7747.1 8192.2 8595.7 8681.2 7929
6393.7 4393.1 1874.8 373.2 112.2 30.9 0
2729.1 2737 2764.3 2795.9 2827.6 2847 2866.4 2883 2898.1 2916
2921.8 2902.4 2865.7 2826.9 2799.5 2798.1 2836.9 2947.7 3127.5 3354
3622.2 3917.8 4215.5 4511.8 4799.4 5038.9 5181.3 5261.1 5058.3 4255
3120.3 1929.4 769.5 218.6 80.5 20.1 0
2729.1 2726.9 2733.4 2742.7 2737 2698.9 2639.9 2551.4 2434.9 2281.1
2088.3 1864 1641 1454.8 1306.6 1184.4 1090.2 1029.8 998.9 991.7
1011.1 1049.9 1087.3 1124 1141.2 1113.2 1026.9 889.6 679.6 482.5
350.9 254.6 185.5 130.2 78.4 20.9 0
2729.1 2711.1 2688.8 2644.9 2565.8 2434.2 2258 2034.4 1784.1 1556.9
1370.6 1208.8 1059.3 948.5 888.1 860.1 840.7 816.9 791.8 768
740 701.9 657.3 617.7 579.6 541.5 504.1 463.8 416.4 362.4
307.1 253.1 195.6 134.5 73.4 16.5 0
2729.1 2693.1 2627.7 2516.9 2344.3 2099.1 1830.2 1574.2 1385.7 1225.4
1088.8 1011.8 967.2 928.4 888.1 854.3 836.3 829.9 817.6 790.3
750.8 711.2 670.9 632.1 589.7 548 505.5 460.2 416.4 368.2
317.1 260.3 195.6 126.6 64.7 13.7 0
2729.1 2681.6 2571.6 2391.1 2126.4 1803.6 1530.3 1341.2 1190.1 1095.9
1051.4 1010.4 967.2 921.2 878.8 852.9 845 840.7 830.6 798.2
723.4 681 642.9 606.2 572.4 540.8 501.9 458.8 412.8 361
304.9 244.5 181.2 122.3 65.4 18 0
2729.1 2662.9 2509.7 2260.2 1917.9 1581.3 1366.3 1207.4 1121.1 1083.7
1037 991.7 960.7 927.7 882.4 853.6 840.7 823.4 747.2 714.8
704 699.7 687.5 668.1 638.6 599.7 545.1 494 437.9 381.9
324.3 266.8 207.1 146.7 86.3 29.5 0
2729.1 2657.9 2470.9 2161 1771.9 1467.7 1275.7 1152.8 1116.1 1073.6
1021.9 986.6 964.3 934.9 880.9 844.2 815.5 736.4 709.1 697.5
688.2 686 677.4 654.4 614.8 568.1 517.8 463.1 406.3 355.2
305.6 256.7 210 162.5 163.2 123.7 0
2729.1 2638.5 2416.2 2066 1661.2 1399.4 1221.1 1142 1115.4 1067.2
1017.6 985.9 967.2 937.7 874.5 819.1 746.4 689.6 671.7 655.1
644.3 637.9 608.4 575.3 537.9 500.5 456.6 414.2 367.5 320
275.4 229.4 186.3 224.4 201.4 67.6 0
2729.1 2632.7 2396.8 2032.2 1615.9 1344.8 1185.1 1137.7 1113.2 1066.5
1017.6 988.1 974.4 947.1 870.1 788.9 694 654.4 629.2 609.1
599 576.7 539.3 504.8 469.6 430 395.5 361 324.3 291.2
274.7 217.2 180.5 249.5 115.1 28.8 0
2729.1 2642.1 2411.2 2036.6 1625.9 1362.7 1191.6 1140.5 1120.4 1074.4
1021.9 993.8 979.4 955 880.2 789.6 692.5 653 626.4 605.5
594 572.4 535.7 503.4 467.4 429.3 391.2 356.7 322.9 282.6
247.4 203.5 180.5 250.3 99.2 24.5 0
